IESNA:LM-63-2002
[TEST]P946769
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-827-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7886
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1166.2 1293.8 1406.6 1489 1504.9 1415.3 1310.8 1248 1239.3 1292.8
1398.9 1528.6 1671.2 1880.8 2060.5 2178.4 2310.2 2469.3 2656.1 2831.2
2980 3081.9 3058.8 2985.1 2768.4 2309.6 1729.4 1162 665.2 372.8
249.2 169.9 73.6 38.1 13.4 0 0
1166.2 1286.6 1402 1483.3 1501.8 1415.9 1311.3 1245.4 1234.6 1285.6
1387.5 1512.7 1651.7 1835.5 2035.2 2143.9 2276.2 2425 2614.4 2782.8
2930.6 3038.2 3019.6 2940.9 2752.9 2323 1775.7 1199.1 677 368.6
249.7 175.6 74.1 43.2 16 2.6 0
1166.2 1287.7 1397.8 1485.4 1515.2 1449.3 1343.8 1267.1 1246 1279.4
1367.5 1474 1613 1768 1967.3 2084.1 2196.9 2331.3 2506.8 2667
2824.5 2913.6 2910 2803.9 2669.5 2322.5 1835 1239.3 733.2 442.8
304.8 224 147.8 94.2 58.2 22.7 0
1166.2 1275.3 1383.9 1471.5 1520.4 1489.5 1395.3 1309.3 1267.1 1280.4
1341.7 1435.4 1539.9 1656.3 1828.3 1979.6 2098.6 2225.2 2373 2544.9
2694.2 2825 2903.8 2898.1 2887.3 2910 2706.1 2220.1 1386.5 658
415 320.8 230.1 148.8 73.1 18 0
1166.2 1266.5 1365.9 1457 1520.4 1542 1481.2 1399.4 1331.4 1307.7
1336.1 1402.5 1487.4 1586.8 1685.6 1839.1 2017.2 2140.3 2298.3 2462
2638.1 2786.9 2901.2 2989.3 3026.3 3093.3 3182.8 2916.2 2247.9 1256.3
489.6 226.5 152.9 96.3 48.4 6.2 0
1166.2 1257.3 1343.3 1431.8 1504.4 1556.9 1567.2 1520.4 1461.7 1412.8
1402.5 1431.3 1495.7 1565.2 1657.3 1752.1 1914.8 2128.9 2278.2 2398.7
2555.2 2745.2 2945 3123.1 3297.7 3496.4 3851.1 4223.9 4120.9 3528.8
2470.3 1205.3 383.6 134.4 47.9 5.7 0
1166.2 1239.3 1312.9 1390.1 1463.7 1529.6 1588.8 1624.9 1629 1618.7
1611.5 1626.4 1662 1715.5 1786 1880.3 1999.2 2154.7 2350.3 2558.3
2762.7 3002.1 3288.4 3598.3 3952.6 4274.3 4658.9 5297.9 6338.4 6702.9
5776.2 3821.3 1981.2 936 325.9 38.6 0
1166.2 1236.7 1302.1 1370 1443.7 1508 1574.9 1634.2 1672.8 1694.4
1718.1 1755.7 1805.1 1867.9 1956.5 2065.1 2190.2 2346.2 2527.9 2742.6
2982.1 3235.9 3523.7 3864 4205.9 4551.9 4927.2 5441.5 6390.4 7210.1
6685.4 4683.1 2508.9 1096.1 332.1 32.4 0
1166.2 1223.8 1278.4 1338.6 1397.8 1462.7 1528.1 1596.1 1666.1 1738.2
1805.1 1880.8 1977.6 2097.5 2263.8 2439.9 2633 2831.2 3052.1 3302.3
3550.5 3797.6 4049.4 4325.3 4623.9 4915.9 5212.4 5567.7 6097.5 6571.6
6287.4 5090.4 3192.6 1339.7 283.7 25.7 0
1166.2 1201.2 1239.3 1278.9 1321.6 1366.9 1415.9 1469.9 1531.2 1604.8
1699 1808.7 1932.8 2098 2316.9 2566 2821.9 3100 3404.8 3723.4
4047.3 4343.9 4624.4 4889.1 5121.8 5345.8 5606.3 5895.1 6250.9 6245.2
5537.8 4276.4 2401.3 704.8 106.1 14.9 0
1166.2 1178 1194 1210.4 1227.4 1249 1274.3 1302.1 1334 1377.8
1435.4 1502.4 1586.3 1707.8 1877.7 2087.2 2326.6 2575.8 2827.6 3065.5
3282.7 3497.4 3711.1 3917 4099.8 4262.5 4427.8 4613.6 4749 4446.8
3633.3 2508.4 993.7 203.9 56.1 18.5 0
1166.2 1167.2 1168.7 1173.4 1179.5 1184.7 1193.4 1202.2 1212 1226.4
1247 1268.6 1292.8 1336.6 1403 1480.7 1592.5 1727.3 1894.7 2074.4
2256.1 2435.8 2618 2788.5 2939.3 3073.7 3187.5 3300.2 3314.7 2950.6
2358.6 1630 652.8 130.3 33.5 10.3 0
1166.2 1153.3 1145.6 1134.2 1121.9 1109 1092 1075.5 1051.9 1022
990.1 944.8 903.6 876.8 870.6 883.5 937 1032.3 1153.8 1278.4
1389.1 1477.1 1554.4 1622.3 1672.8 1697.5 1672.3 1556.9 1314.4 945.8
579.7 303.3 115.3 30.4 6.7 0 0
1166.2 1130.6 1087.9 1040 986 918 844.4 762 678.6 605.5
546.3 498.4 460.8 434 415.5 397.5 383.6 380 396.4 441.7
495.3 530.3 532.4 502 451.5 382.5 310.5 234.8 164.2 99.9
58.7 34.5 18.5 6.2 1.5 0 0
1166.2 1102.8 1026.6 938.1 829.9 718.2 614.2 532.9 471.6 419.6
371.7 327.4 294.5 279.1 271.3 261 253.3 246.1 236.8 228.6
222.4 212.1 196.7 176.1 152.9 129.2 107.1 90.1 75.7 61.8
46.3 29.9 13.9 3.6 1 0 0
1166.2 1070.4 958.7 824.8 689.4 568.9 487.6 427.8 372.8 326.9
298.1 281.1 266.7 253.8 241.5 229.6 217.8 203.4 187.4 173.5
163.7 153.9 144.7 131.8 120.5 106.6 94.7 82.4 68.5 53.5
35.5 21.1 9.8 3.6 1 0 0
1166.2 1052.9 908.7 740.9 588.5 490.1 423.2 364.5 323.8 304.3
288.3 270.8 253.3 237.3 222.9 209 192.6 175.1 158.1 144.2
132.8 121.5 114.3 107.6 98.9 88.6 77.2 64.9 49.9 35.5
25.2 14.9 6.7 1.5 0 0 0
1166.2 1027.7 853.1 664.2 524.6 441.7 377.4 336.7 316.6 300.7
284.7 264.6 245.1 226 207 187.9 168.9 151.4 137.5 126.7
118.4 111.2 104 94.2 84.4 75.2 64.4 53 42.7 34
25.2 16.5 5.7 0 0 0 0
1166.2 1012.2 814 615.8 493.7 416 358.3 333.6 318.7 302.2
284.7 264.6 243 220.4 198.2 176.6 157.5 143.1 132.8 122.5
113.3 103.5 95.2 87 78.8 69 58.2 47.4 39.1 30.9
22.1 13.4 3.1 0 0 0 0
1166.2 998.3 784.1 588.5 481.4 405.2 355.3 337.7 320.8 303.8
286.8 267.2 246.1 223.4 200.8 180.7 164.2 148.3 134.4 121.5
110.7 98.9 89.6 80.8 71.1 58.7 46.9 39.1 31.9 23.7
16 7.7 1.5 0 0 0 0
1166.2 998.8 776.9 581.3 472.1 398.5 356.3 341.9 328 311
293.5 274.9 255.9 234.8 212.6 191.5 173.5 157 143.1 129.7
115.8 101.4 89.6 78.8 66.9 53.5 40.7 34 27.3 20.6
13.4 6.2 1 0 0 0 0
1166.2 1010.1 787.7 588.5 477.8 402.1 357.8 343.4 330 313
296 278 258.5 237.9 216.2 194.6 175.1 158.6 147.2 134.9
117.9 103.5 90.6 79.3 65.9 53 40.7 34 26.8 20.1
13.4 6.2 1.5 0 0 0 0
